Agilent Technologies

VISA COM: 33220A Waveform Download Read Me

This program downloads to and executes an arbitrary waveform from the Agilent 33220A.

Date: April 6, 2005

Version: 1.0.0.0

Language: Microsoft® C# (C Sharp)

Operating System: Windows® NT® 4.0, 2000 Professional, XP

VISA COM Version: Use Agilent I/O Library Suite 14.0 or above

This program downloads to and executes an arbitrary waveform from the Agilent 33220A. The waveforms can be downloaded as a comma separated list of double values (-1 to +1 full scale values), or integer values converted to definite length arbitrary block data.

This program uses the Agilent VISA COM objects to program the instrument. To use the IO object in another C# project, set the reference to add the appropriate library in the Project/References menu:
   VISA COM 3.0 Type Library

The program was developed in Microsoft C# (C Sharp) .NET 2003.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

 

Copyright © 2005 Agilent Technologies, Inc.


© Agilent 2000-2006