This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Agilent 33220A.
Date: October 8, 2004
Version: 1.0.0.0
Language: Microsoft® Visual C++ version 6.0
Operating System: Windows® NT® 4.0, 2000, or XP
VISA COM Version: Use Agilent I/O Library version M.01.01.04 or above
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Agilent 33220A. The waveforms can be downloaded as a comma separated list of double values (-1 to +1 full scale values) or integer values converted to a definite length arbitrary block data.
This program uses the Agilent VISA COM objects to program the instrument.
"VISA COM 1.0 Type Library", corresponds to
VISACOM.tlb
"Agilent VISA COM Resource Manager 1.0", corresponds
to AgtRM.DLL
"VISA COM 488.2 Formatted I/O 1.0", corresponds to
the BasicFormattedIO.dll
AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.
Windows is a U.S. registered trademark of Microsoft Corporation.
Microsoft is a U.S. registered trademark of Microsoft Corporation.
Windows NT is a U.S. registered trademark of Microsoft Corporation.
Copyright © 2004 Agilent Technologies, Inc.