Agilent Technologies

VISA32.VB: 3458A Statistical Data using VB.NET Read Me

This program makes 100 measurements and returns the statistical data for the measurements.

Date: November 1, 2004
Version: 1.0.0.0
Language: Microsoft® Visual Basic .NET version 7.0
Operating System: Windows® NT® 4.0, 2000 Professional, or XP
VISA Version: Use Agilent I/O Library version M.01.01.04 or above

This program makes 100 measurements and returns the statistical data for the measurements. This includes the number of measurements made (NSAMP), the standard deviation (SDEV), the average value (MEAN), the maximum value (UPPER), and the minimum value (LOWER). The data is calculated either during the measurements or after the measurements (this function is selectable).

The program requires that VISA is installed in your computer. VISA comes with the Agilent I/O Library.

Include the visa32.vb file. This file comes with VISA version M.01.01.04 or above. This file is different from the visa32.bas since the visa32.vb was developed for VB.NET (the visa32.bas file is for VB version 6 and below).

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006