Highlights

The Keysight Inspector FJ2 Fault Injection System Standard Laser Bundle offers all the fault injection capabilities to support voltage, electromagnetic (EM), and laser glitching on embedded devices. The bundle includes the Glitch Pattern Generator, which serves as a single point of control for multiple protocols. Easily mount the Fault Injection Laser Microscope on the Precision XYZ Stage, which provides accurate positioning above the device under test in both laser and EM glitching attacks. Use the Inspector Professional Fault Injection software — with Java and Python frameworks — to easily execute targeted attacks, and complete your setup with a purpose-built workstation. We will install all equipment and train your staff on-site to get your system up and running as quickly as possible.

The Keysight Inspector FJ2 Fault Injection System Standard Laser Bundle includes:

  • Precision XYZ Stage​ and Laser Fault Injection Safety Box​
  • 700 nm–1100 nm Fault Injection Laser Microscope​
  • 1064 nm Multimode Fault Injection Laser​
  • 808 nm Multimode Fault Injection Laser​
  • High Precision Fault Injection Probe Tips​
  • Bidirectional Fault Injection Probe​
  • Unidirectional Fault Injection Probe​
  • Body Bias Injection Probe Needles
  • 1.5 A Glitch Amplifier​
  • 30 A Glitch Amplifier
  • Glitch Pattern Generator
  • Pattern Based Trigger Generator
  • Hardware Crypto Training Target
  • Three-year subscription of Keysight Inspector Fault Injection Professional software
  • License:
    • One Inspector subscription seat with dongle included
  • Analysis Workstation
  • Training:
    • Two-day Fault Injection Essential Training session for four people
    • Two-day Fault Injection Advanced Training session for four people
    • Sessions include a trainer on-site
  • One-day installation process

Get Up and Running with Fault Injection

Our expert trainers provide on-site training to help your team learn how to use our fault injection system effectively.

Need a refresher on fault injection essentials?

Fault injection testing for device security

Want help or have questions?

Hong Kong, China