Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
UXR0702AP Infiniium UXR-Series Oscilloscope: 70 GHz, 2 Channels, 1 mm Inputs
70 GHz, two-channel, 1 mm input Infiniium UXR-Series real-time oscilloscope
Starting from
The UXR0702AP is the 70 GHz, two-channel, 1 mm input Infiniium UXR-Series real-time oscilloscope
HIGHLIGHTS
- 70 GHz bandwidth
- 2 full-bandwidth channels
- 10-bit ADC
- 256 GSa/s sample rate on all channels
- up to 2 Gpts of memory
- upgradable to 110 GHz
- optional calibration module for on-site self-calibration
- high-speed SDA and clock recovery included
- user-defined functions included
- 1 mm connector inputs
What's included:
- keyboard 319X157X20-mm
- optical mouse USB, two buttons, one scroll wheel
- connector assembly, 3.5mm female-to-female
- adapter, coaxial straight 2.92 mm jack-to-2.40 mm jack, 50 Ω, 40 GHz
- adapter, 1.85 mm ruggedized female-to-1.85 mm female
- wrench, torque 8lb-in, 5/16 inch
- heel ground strap
- ESD MAT cord
Extend the Capabilities of Your Product
Want help or have questions?