What are you looking for?
Flex Tap, Fiber, 100G/12x10G, SR10, 50um, MTP, 70/50 - TPX-100-SR-50-70-MTP
Low Insertion Loss Flex Tap, Fiber, 100G/12x10G, SR10, 50um, MTP, 70/30. For use with CFP transceivers. Includes MTP Y cable (24 strands - 12 each leg) for monitor ports. Use RK-FLEX-24, RK-FLEX-ID-24, or RK-FLEX-8 rack mounts. Use 24 fiber MTP female Type C cables for direct connectivity to networking equipment (not included).
Starting from
Low Insertion Loss Flex Tap, Fiber, 100G/12x10G, SR10, 50um, MTP, 70/30. For use with CFP transceivers. Includes MTP Y cable (24 strands - 12 each leg) for monitor ports. Use RK-FLEX-24, RK-FLEX-ID-24, or RK-FLEX-8 rack mounts. Use 24 fiber MTP female Type C cables for direct connectivity to networking equipment (not included).
Highlights
- Speed: 100G/12x10G
- Split Ratio: 70/30
- Mode: MM
- Connector: MTP
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
Extend the Capabilities of Your Product
Want help or have questions?