What are you looking for?
RP7973A Regenerative Power System, 2000 V, ±30 A, 20 kW, 400/480 VAC
Regenerative Power System, 2000 V, ±30 A, 20 kW, 400/480 VAC
Starting from
The RP7973A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test.
Highlights
- Output ratings: 2000 V, ±30 A, 20 kW
- Operate in two-quadrant mode as power source and regenerative electronic load
- Emulate high-voltage, high-power battery with programmable resistance up to 50 Ω
- Maximize throughput with fast output speed and sub-millisecond command-processing time
- Create up to 200 kW power or loading through easy parallel connection
- Reduce cost for cooling and electricity with eco-friendly, regenerative design
- Save valuable rack space with compact 3U-high size
- A part of Keysight's EV1003A HEV/EV Power Converter Test Solution
The RP7973A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.
In addition, by combining the seamless source and load functionality into a compact 3U-high package, not only do you save energy but also floor space and integration time. The RP7973A delivers the fastest, most accurate, integrated regenerative power system.
The RP7973A is a part of Keysight's HEV/EV Power Converter Test Solutions that give you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?