What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N8487A Thermocouple Power Sensors
N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors
N8487A Power Sensor - Thermocouple, average, 50MHz to 50GHz
+ Show Details
– Hide Details
QTY | OPTION |
---|---|
1 | N8487A Power Sensor - Thermocouple, average, 50MHz to 50GHz |
1 | KeysightCare Technical Support - 3 years |
1 | N8487A-100 Connector, 2.4mm |
1 | N8487A-STD Standard option, -35dBm to +20dBm |
1 | Return to Keysight Warranty - 3 years |
CA$ 9,086
Starting from CA$ 9,086
- N8487ACA$ 9,086
Highlights
- EEPROM to store cal factors eliminates manual entry
- Wide frequency range from 50 MHz to 50 GHz
- Wide dynamic range from -35 to +20 dBm
- Power linearity of less than 1%, excellent SWR of mismatch uncertainty, and highly accurate power repeatability
- Accurate calibration and traceability to US National Institute of Standards and Technology (NIST)
- SCPI codes compatible with 8480 series (option CFT)
Note: Option CFT is available to replace legacy 8480 Series power sensors intended for cal factor manual entry and SCPI compatibility. Option CFT is not compatible with 43x and other obsolete power meters.
- SCPI codes compatible with E-Series sensor (standard option)
- Compatible with EPM (N1913/14B, N1913/14A & E4418/19B), EPM-P (E4416/17A), P-Series (N1911/12A) power meters
Note: All N8480 series power sensors are incompatible with the Keysight 43x, E1416A, N8262A power meters, 5314x microwave counters, and E7495x base station test set.
Interested in a N8487A?
Extend the capabilities for your Thermocouple Power Sensors
Featured Resources for N8487A Thermocouple Power Sensors
Want help or have questions?