N4335A NanoVTEP, full assembly with receptacle, Pack of 100
Starting from
nanoVTEP enables greater opportunity for vectorless test implementation on high density boards when fixture clearance is a premium.
HIGHLIGHTS
Key Features & Specifications
Quantity of 100 nanoVTEP probes
Comes with amplifier, barrel, spring clip and receptacle
Suitable for testing devices that are 10mm or smaller
Increased test coverage and fault detection with miniaturized test probe that overcome placement challenges in high density fixtures
Extend the Capabilities of Your Product
Want help or have questions?