What are you looking for?
KS83120B Analog Land Mobile Radio Test Plug-in
The Analog Land Mobile Radio Plugin makes it possible for TAP users with no programming knowledge to automate analog radio testing using the M8920A Radio Test Set.
Starting from
The Analog Land Mobile Radio Plugin makes it possible for TAP users with no programming knowledge to automate analog radio testing using the M8920A Radio Test Set.
Highlights
Create and Customize Analog Radio Test Sequence
- Perform required tests of analog radios per the TIA-603 requirements
- Predefined test setup enables easy test selection, flexible configuration, generic radio DUT control, connection prompts, execution, and modern test results reporting
- Report test results includes test configuration, bench setup, measurements made, pass/fail status
- No programming needed to create fully automated tests
Simple Development Workflow
- Seamless test automation without knowing specific SCPI commands
- No programming experience required
- Add Generic radio DUTs using TCPIP protocol or Serial COM port and additional instruments to your bench setup profile in TAP
Supported Hardware
- Keysight PXI Radio Test Set (M8920A)
Flexible Software Licensing
- Fixed (node-locked, single PC), transportable and network/floating licenses with either perpetual or annual time frame
Keysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS83120B Analog Land Mobile Radio Test plugin enables TAP and radio test users, with no programming experience, to run automated analog radio tests as required per TIA-603 standards. Analog Radio Test automation is performed seamlessly without worrying about SCPI programming and commands. For further analysis, test results reports are automatically stored in any TAP Result Listener.
For more information about Test Automation Software, please visit PathWave Test Automation Software.
Extend the Capabilities of Your Product
Want help or have questions?