Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E1834Z Beam Bender – BK7, fixed vertical-bend mount
The E1834Z is a beam bender that bends the incoming beam at a 90-degree angle and is designed for beam diameters of 9 mm or less.
Starting from
HIGHLIGHTS
- 11 mm input/output clear aperture for up to 9 mm laser beam diameter
- 416 stainless steel housing for low CTE
- Referenced optics
- Dimension (L x W x H): 55 x 55 x 45 mm
- Weight: 0.76 kg
The E1834Z is a beam bender that bends the incoming beam at a 90-degree angle and is designed for beam diameters of 9 mm or less. This referenced optics uses high performance vertical mount to deliver laser beam throughout a measurement system. The 8 flexure feet are designed for stable beam pointing.
Key Specifications
View More
Interested in a E1834Z?
Extend the capabilities for your Beam Bender – BK7, fixed vertical-bend mount
Featured Resources for E1834Z Beam Bender – BK7, fixed vertical-bend mount
Want help or have questions?