Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
CX1213A Resistive Sensor Head, 5 A, 23 mΩ
Enables accurate dynamic current measurement up to 5 A for the CX1104A selectable shunt current sensor
Starting from
HIGHLIGHTS
- A shunt resistor for CX1104A selectable shunt current sensor
- Up to 5 A dynamic current measurement
- Flat frequency response up to 20 MHz
- Insertion resistance: 23 mΩ
- Calibrated sense resistor enabling accurate measurement
- 5 pairs of wire piece included
The CX1213A Resistive Sensor Head is a sensor head for CX1104A selectable shunt current sensor. It includes a calibrated shunt resistor enabling accurate dynamic current measurement up to 5 A and 20 MHz wide bandwidth. The insertion resistance including the shunt resistor is typically 23 mΩ. 5 pairs of short wire piece are included for your quick measurement, and the banana adapter bundled with the CX1104A can be used for measurement using standard banana cables.
Interested in a CX1213A?
Featured Resources for CX1213A Resistive Sensor Head, 5 A, 23 mΩ
Want help or have questions?