Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
909C Coaxial Termination, DC to 2 GHz
Terminate a 50 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
Starting from
HIGHLIGHTS
Superior RF Performance
- Maximum SWR at 2 GHz, APC-7: 1.005
- Maximum SWR at 2 GHz, Type-N: 1.01
- Maximum Power: 0.5 W avg/ 100 W peak
The Keysight 909C is a precision, low-reflection dc to 2 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 909C may be ordered with an APC-7, type-N male, or type-N female connector.
Interested in a 909C?
Featured Resources for 909C Coaxial Termination, DC to 2 GHz
Want help or have questions?