Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8763B 4-Port Coaxial Switch, DC to 18 GHz
Choose this high-performance switch with high isolation, low SWR, long life, and exceptional repeatability
Starting from
HIGHLIGHTS
Type
- Multiport coaxial switch with four RF ports, one with 50-ohm termination
Superior RF performance
- Insertion loss: < 0.20 dB to 2 GHz, < 0.5 dB to 18 GHz
- SWR (through line): < 1.1 to 2 GHz, < 1.2 to 12.4 GHz, < 1.3 to 18 GHz
- Isolation: > 90 dB to 18 GHz
Excellent RF repeatability & long life span
- Guaranteed performance up to 1 million cycles
Features
The Keysight 8763B offers excellent electrical and mechanical performance with the broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at N1811TL Coaxial Switch
For more information about Keysight Switches, please visit Electromechanical, Microwave and RF Switch pages.
Interested in a 8763B?
Featured Resources for 8763B 4-Port Coaxial Switch, DC to 18 GHz
Want help or have questions?