Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8762B Coaxial Switch, DC to 18 GHz, SPDT
Offers excellent performance with broadband operation, high isolation, low SWR, long life, and exceptional repeatability
Starting from
HIGHLIGHTS
Type
- Terminated single pole double throw switch
- Break-before-make
Superior RF Performance
- Isolation: > 100 dB to 4 GHz, > 90 dB to 18 GHz
- Insertion loss: < 0.25 dB to 2 GHz, < 0.5 dB to 18 GHz
Features
- Current interrupts
- Position indication capability
The Keysight 8762B offers excellent electrical and mechanical performance with the broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at N1810TL Coaxial Switch
Interested in a 8762B?
Featured Resources for 8762B Coaxial Switch, DC to 18 GHz, SPDT
Want help or have questions?