Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
86207A RF Bridge, 75 Ohm, 300 kHz to 3 GHz
Perform reflection measurements, signal leveling, and other applications with unparalleled accuracy
Starting from
HIGHLIGHTS
Superior RF Performance
- Coupling factor: 16 dB + 0.15 dB/GHz
- Directivity: 30 dB to 0.3 MHz, 40 dB to 1.3 GHz, 35 dB to 2 GHz, 30 dB to 3 GHz
- Return loss: 23 dB to 1.3 GHz, 18 dB to 3 GHz
- Insertion loss: 1.5 dB + 0.1 dB/GHz
The Keysight 86207A high directivity 75 ohm RF bridge offers unparalleled performance in a variety of general-purpose applications. It is ideal for accurate reflection measurements and signal leveling applications.
Interested in a 86207A?
Featured Resources for 86207A RF Bridge, 75 Ohm, 300 kHz to 3 GHz
Want help or have questions?