Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
85138A Coaxial Termination, DC to 50 GHz
Terminate a 50 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
Starting from
Terminate a 50 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
ハイライト
Superior RF Performance
- Maximum SWR at 26.5 GHz: 1.07
- Maximum SWR at 40 GHz: 1.12
- Maximum SWR at 50 GHz: 1.22
- Maximum Power: 0.5 W avg/ 100 W peak
The Keysight 85138A is a precision, low-reflection dc to 50 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 85138A has a 2.4 mm male connector.
Extend the Capabilities of Your Product
Want help or have questions?