What are you looking for?
85038A Standard Mechanical Calibration Kit, DC to 7.5 GHz, 7-16
85038A Standard Mechanical Calibration Kit, DC to 7.5 GHz
Starting from
HIGHLIGHTS
- DC to 7.5 GHz (usable to 8 GHz) frequency range
- Calibration standards with male and female 7-16 connectors
The Keysight 85038A calibration kit contains open circuits, short circuits and terminations with both male and female 7-16 connectors and has frequency coverage from dc to 7.5 GHz (usable to 8 GHz).
Modern wireless communication systems require high-performance components offering low VSWR and low intermodulation distortion at high transmit power levels. To meet these needs, 7-16 connectors are becoming increasingly common in base station transmitters, amplifiers, duplexers, and other products. These connectors conform to IEC 169-4, DIN 47223, European standard EN 122190, and British standard BSEN 122190.
To calibrate Keysight network analyzers for measurements of devices with 7-16 connectors, Keysight offers the 85038A calibration kit with precision 7-16 standards.
Interested in a 85038A?
Featured Resources for 85038A Standard Mechanical Calibration Kit, DC to 7.5 GHz, 7-16
Want help or have questions?