Highlights

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Output Ratings

  • voltage: 0 to 20 V
  • current: 0 to 5 A
  • peak current for up to 7 ms: 5 A

Programming accuracy at 25°C ±5°C (% of setting plus fixed)

  • voltage: 10 mV
  • + current: 2 mA

DC Readback Accuracy

  • voltage: 0.03% + 5 mV
  • current (+20 mA to + rated current): 0.2% + 0.5 mA
  • current (-20 mA to – rated current): 0.2% + 1.1 mA
  • current (-20 mA to + 20 mA range): 0.1% + 2.5 µA

Transient Response

  • 650 mV drop, <100 µs transient response time

The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system to accurately measure battery current drains when the device operates in different modes, and a Keysight-developed feature that enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.

The Keysight 66332A Dynamic Measurement DC Source provides dynamic measurement and analysis of voltage and current waveforms. It is ideal for testing digital wireless communications products and components because it not only provides the power for testing, but it also performs the peak current measurements required to characterize the pulsed current demands of these products.

Key Specifications

Maximum Voltage Per Output
20 V
Maximum Current per Output
5 A
Maximum Power
100 W
Number of Outputs
1
Type
Mobile Comms
Maximum Voltage Per Output
Maximum Current per Output
Maximum Power
Number of Outputs
Type
20 V
5 A
100 W
1
Mobile Comms
View More
Adjustable Slew Rate:
n/a
Arbitrary Waveform Generation:
No
Battery Emulation:
No
DVM:
No
Maximum Current per Output:
5 A
Maximum Power:
100 W
Maximum Voltage Per Output:
20 V
Measurement Accuracy:
9mV
Noise and Ripple:
3mVpp
Number of Outputs:
1
Output Response Time:
n/a
Programming Accuracy:
20mV
Regenerative Power:
No
Type:
Mobile Comms

Standard Configurations

Interested in a 66332A?

Featured Resources for 66332A 100 Watt Dynamic Measurement DC Source, 20V, 5A

View All Resources

View All Resources

Want help or have questions?