Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11901D Adapter, 2.4 mm (f) to 3.5 mm (m), DC to 26.5 GHz
Features superior RF performance with >32 dB return loss and -54 dB repeatability
Starting from
Features superior RF performance with > 32 dB return loss and -54 dB repeatability
Highlights
Connect type
- 2.4 mm (f), 3.5 mm (m)
RF performance
- return loss at > 32 dB
- repeatability at -54 dB
Features
- electrical length: 16.1 mm (0.63 in)
- overall length: 21.8 mm (0.86 in)
- diameter: 9.0 mm (0.35 in)
The Keysight 11901D is a metrology grade, 2.4 mm female to 3.5 mm male adapter with DC to 26.5 GHz operation.
Extend the Capabilities of Your Product
Want help or have questions?