What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11742A Blocking Capacitor, 0.045 to 26.5 GHz
Suppress low frequency signals that can damage expensive measuring equipment or affect measurement accuracy
Starting from
HIGHLIGHTS
Superior RF performance
- Low SWR (1.11 @ 12.4 GHz)
- Low insertion loss (0.35 dB @ 12.4 GHz)
- High DC blocking voltage
Connectors type
- 3.5 mm (m-f)
Superior RF performance
- Low insertion loss < 1.2 dB
- 50 V maximum DC working voltage
- 3.5 mm precision coaxial connectors
The Keysight 11742A blocking capacitor blocks dc signals below 45 MHz and passes signals up to 26.5 GHz. Ideal for use with high-frequency oscilloscopes or in biased microwave circuits, the Keysight 11742A will suppress low frequency signals that can damage expensive measuring equipment or affect the accuracy of your RF and microwave measurements.
Interested in a 11742A?
Featured Resources for 11742A Blocking Capacitor, 0.045 to 26.5 GHz
Want help or have questions?