Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11636B Power Divider, DC To 26.5 GHz
Improve fault location measurements by reducing re-reflections with the ports' excellent impedance match
Starting from
Improve fault location measurements by reducing re-reflections with the ports' excellent impedance match
Highlights
- Frequency range: dc to 26.5 GHz
- Maximum SWR: 1.29
- Insertion loss: 7.5 dB
- Maximum amplitude tracking: 0.25 dB at 18 GHz
- Maximum phase tracking: 2 deg typical
The Keysight 11636B is a dc to 26.5 GHz power divider for direct power dividing applications. The excellent impedance match of all three ports improves fault location measurements by reducing re-reflections. The Keysight 11636B power divider/combiner is recommended when making wideband comparison measurements with the Keysight 8757 scalar vector network analyzer.
Extend the Capabilities of Your Product
Want help or have questions?