Farnell GmbH

Birkenstrasse 2
Salzburg/Hallwang 5300
Austria
+43 662 2180 680 Phone
+48 662 2180 670 Fax
Distributor
Farnell is the leading multi-channel, high service distributor of electronic components, test equipment, & electrical products which support engineers and purchasing professionals throughout Europe.

Additional Location

Farnell
Rue de l&#39&#39&#39&#39&#39&#39&#39&#39Aéropostale 11
Liège Logistics
Grace-Hollogne 4460
Belgium
+32 03 475 2810 Phone
Farnell Danmark AS
Marielundvej 48c
Herlev 2730
Denmark
+45 44 53 6644 Phone
+45 44 53 6606 Fax
Oy Farnell Finland AB
PL 1037
Helsinki 00101
Finland
+358 (0) 9 560 7780 Phone
Farnell France SAS
314 allée des Noisetiers - ZAC des Bruyères
CS 90145
Limonest cedex 69578
France
+33 4 72 29 30 04 Phone
Farnell GmbH
Karl-Hammerschmidt-Str. 38
Aschheim 85609
Germany
+498961393939 Phone
+49896135901 Fax
Farnell element14 India Private Limited
D Block, 11th Floor, IBC Knowledge Park,
Bhavani Nagar, Suddagunte Palya,
BangaloreKarnataka 560029
India
1800 108 3888 Phone
Farnell Components Ireland Ltd
c/o HMP Secretarial Ltd, Riverside One
Sir John Rogersons Quay
Dublin 2Finglas 11
Ireland
1800 936 198 Phone
1800 936 199 Fax
Farnell element14 Ltd
12 Belinson st. 3
NetanyaIsrael 42443
Israel
1-809-370-015 Phone
1-809-370-014 Fax
Farnell element14 Italia Srl
Via Ramazzott 12
Lainate - MIMilano 20045
Italy
+ 39 (0)2 93995200 Phone
Farnell Nederland BV
Nautilusweg 39
Utrecht 3542 AT
Netherlands
+31 (0)302417373 Phone
+31 (0)302417333 Fax
Farnell Norge
Boks 224
Lier 3401
Norway
80014670 Phone
80014676 Fax
Farnell Components SL
C/de Tarragona 149-157
Planta 19
Barcelona 08014
Spain
+ 34 901 202080 Phone
Farnell Components SL
Parque Empresarial Cityparc
Ed. Londres 2
BarcelonaCornellá 08940
Spain
0034 93 4758804 Phone
0034 93 4745288 Fax
Farnell Components AB
c/o Avnet Nordic AB
Box 1830
Solna 171 27
Sweden
+46 (0)8 730 5000 Phone
Farnell AG
Brandschenkestrasse 178
Postfach 1703
Zürich CH-8027
Switzerland
+41 44 204 6464 Phone
+41 44 204 6454 Fax
Farnell element14 Ltd
Canal Road
Leeds LS12 2TU
United Kingdom
+44 (0)8 447 111 111 Phone
+44 (0)8 447 111 112 Fax
Farnell element14 Ltd
Canal Road
Leeds LS12 2TU
United Kingdom
008001154487 Phone
+44 8701200209 Fax
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
00 44 870 1200 109 Phone
+ 44 870 1200 209 Fax
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
0800 80414 Phone
+44 870 1200 209 Fax
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
800 142 085 Phone
+ 44 870 1200 209 Fax
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
800 0111 280 Phone
+44 870 1200 209 Fax
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
008001212967 Phone
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
0800 001 332 Phone
+ 44 870 1200 209 Fax
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
0800 894 946 Phone
+44 870 1200 209 Fax
Farnell element14 Ltd
Canal Road
LeedsEngland LS12 2TU
United Kingdom
880 030 988 Phone
+44 870 1200 209 Fax

Solution Briefs

Service Offerings