What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
SL1200A Regenerative AC Emulator Soft Front Panel
The SL1200A is a software front panel (SFP) for the SL1200A Series Regenerative AC Emulators. The soft front panel is the main interface to control the SL1200A solution.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2024-10-25 | 2.6.5.0 | Added GUI elements to more precisely configure harmonic injection control loops. |
Release Date | Version |
---|---|
2024-10-25 | 2.6.5.0 |
Version Description |
---|
Added GUI elements to more precisely configure harmonic injection control loops. |
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Does not require a license.
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- SL1200A Series Scienlab Regenerative 3‑Phase AC Emulator
- SL1200A Regenerative AC Emulator Firmware
- System requirements:
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 1 GB for 32-bit; 2 GB for 64-bit (3 GB or greater recommended)
- Display Resolution: 1290 x 1024 minimum (1920 x 1080 or greater recommended)
Supported Instruments
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Does not require a license.
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- SL1200A Series Scienlab Regenerative 3‑Phase AC Emulator
- SL1200A Regenerative AC Emulator Firmware
- System requirements:
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 1 GB for 32-bit; 2 GB for 64-bit (3 GB or greater recommended)
- Display Resolution: 1290 x 1024 minimum (1920 x 1080 or greater recommended)
Supported Instruments
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Does not require a license.
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- SL1200A Series Scienlab Regenerative 3‑Phase AC Emulator
- SL1200A Regenerative AC Emulator Firmware
- System requirements:
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 1 GB for 32-bit; 2 GB for 64-bit (3 GB or greater recommended)
- Display Resolution: 1290 x 1024 minimum (1920 x 1080 or greater recommended)
Supported Instruments
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Does not require a license.
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- SL1200A Series Scienlab Regenerative 3‑Phase AC Emulator
- SL1200A Regenerative AC Emulator Firmware
- System requirements:
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 1 GB for 32-bit; 2 GB for 64-bit (3 GB or greater recommended)
- Display Resolution: 1290 x 1024 minimum (1920 x 1080 or greater recommended)
Supported Instruments
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Does not require a license.
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- SL1200A Series Scienlab Regenerative 3‑Phase AC Emulator
- SL1200A Regenerative AC Emulator Firmware
- System requirements:
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 1 GB for 32-bit; 2 GB for 64-bit (3 GB or greater recommended)
- Display Resolution: 1290 x 1024 minimum (1920 x 1080 or greater recommended)
Supported Instruments
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Does not require a license.
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- SL1200A Series Scienlab Regenerative 3‑Phase AC Emulator
- System requirements:
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 1 GB for 32-bit; 2 GB for 64-bit (3 GB or greater recommended)
- Display Resolution: 1290 x 1024 minimum (1920 x 1080 or greater recommended)
Supported Instruments
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A
SHOW MORE