The new N19308B Physical Layer Test System (PLTS) 2024 has significant breakthrough capabilities with regards to resolving adjacent impedance discontinuities within high-speed interconnects, such as cables, backplanes, PCBs and connectors. Many signal integrity laboratories around the world have benefited from the power of PLTS in the R&D prototype test phase. PLTS N19308B extends the N19301B base product to perform PCB material Dk/Df and surface roughness characterization.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-01-19 2024 Initial Release
Release Date Version
2024-01-19 2024
Version Description
Initial Release

How to Download

  • Click on “Download” button indicated on Keysight website

How to Install

  • When Install wizard launches, just click install and make sure to use all standard default settings (no custom settings should be used).
  • After installation, the first time PLTS launches, it will ask for the license file. Just browse to your location that you saved the license file to and double click on license file.
  • The program will then automatically start working properly. Sample s-parameter data files can be found under install folder labeled “Data” that is by standard default located here: This PC OSDisk (C:) > Program Files > Keysight > PLTS2024 > Data

Licensing

  • Requires a License

N19301B trial will enable all features N19303B/5B/6B/7B/8B

Installs on: PC / Instrument

Operating System

  • Windows 10
  • Windows 11

Prerequisites

  • Information Not Available

Supported Instruments

  • ENA/PNA/PNA-X/PXI-VNA/USB-VNA/TDR
No previous versions available
SHOW MORE