What are you looking for?
KS83301A Bluetooth® Low Energy 4.2 Signaling Measurement Suite
The KS83301A is a Keysight Test Automation Platform (TAP) based software for Bluetooth Low Energy 4.2 Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).
Bluetooth® and the Bluetooth® logos are registered trademarks owned by Bluetooth SIG., and any use of such marks by Keysight Technologies is under license.
Release Date | Version | Version Description |
---|---|---|
2019-01-18 | 2019.0118.0 | KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download |
Release Date | Version |
---|---|
2019-01-18 | 2019.0118.0 |
Version Description |
---|
KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download |
KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download
How to Download
- Click the Download button
- Save the file to the TAP8 folder: C:\Program Files\Keysight\TAP8
How to Install
Double-click on the downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- X8711A IoT Device Functional Test Solution
KS83301A Bluetooth® LE Signaling Measurement Suite
How to Download
- Click the Download button
- Save the file to the TAP8 folder: C:\Program Files\Keysight\TAP8
How to Install
Double-click on the downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- Keysight IO Libraries Suite version 18.0 or above
- Keysight Test Automation Platform 2018 version 8.5
- Keysight 34999 Utility Software version 1.1 or above
Supported Instruments
- X8711A
Related Links
KS83301A Bluetooth LE Signaling Measurement Suite
How to Download
- Click the Download button
- Save the file to the TAP8 folder: C:\Program Files\Keysight\TAP8
How to Install
Double-click on the downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- Keysight License Manager version 5.1 or above
- Keysight IO Libraries Suite version 18.0 or above
- Keysight Test Automation Platform 2018 version 8.3
-
Keysight 34999 Utility Software version 1.1 or above
Supported Instruments
- X8711A