BenchVue Basic USB Modular DAQ Control Pro App Download

Note: KeysightCare support is not included for all BenchVue Basic apps.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2023-04-14 2023 BV Platform Version - BenchVue Basic USB Modular DAQ Control Pro App Download
Release Date Version
2023-04-14 2023
Version Description
BV Platform Version - BenchVue Basic USB Modular DAQ Control Pro App Download

How to Download

  • Click the Download button.
  • Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Does not require a license

Installs on: PC  

Operating System

  • Windows 10(64 bit), version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

Prerequisites

  • Information Not Available  

Supported Instruments

  • U2351A, U2352A, U2353A, U2354A, U2355A, U2356A,
    U2331A
  • U2531A, U2541A, U2542A
  • U2651A, U2652A, U2653A
No previous versions available
SHOW MORE