5G Application-Specific Software Bundles

Tight design margins and timelines, complex modulation, and ever-changing standards increase the complexity of wideband wireless tests. We make it easier for you to solve these challenges with application-specific hardware and software bundles for 5G New Radio (NR) applications. These bundles support the latest signal standards and modulation types and take the guesswork out of test requirements.

For a limited time, purchase a signal analyzer or signal generator with 5G NR application software and save up to 35% off the total bundle price.

5G Application Bundles

Generate and analyze 5G New Radio signals quickly

Generate and analyze the latest 5G NR compliant waveforms to accelerate your research. With support for many frequency bands from sub-6 GHz to millimeter wave (mmWave), as well as modulation bandwidths, you can adapt your test solution as 5G evolves.

Frequency range (FR) FR1 FR2
Hardware Signal generator N5172B; N5182B M9384B
Signal analyzer N9020B; N9030B; N9032B; N9042B N9021B; N9030B; N9032B; N9040B; N9042B
Software Signal generation N7631EMBC N7631APPC
Signal analysis N9085EM0E N9085EM0E

Accelerate Your 5G innovations

Engineer using PathWave X-Series measurement software

Find out how our PathWave X-Series Measurement Applications can help you:

  • Get essential ready-to-use measurements and intuitive views that simplify troubleshooting and other complex operations
  • Use more than 25 measurement applications that range from parametric to standards-compliant wireless measurements
  • Share the same measurement science and expertise across multiple hardware platforms — from benchtop to modular instruments covering high-performance and benchmark — to economy and low-cost general purpose

Simplify your 5G NR signal creation with PathWave Signal Generation

  • Create performance-optimized reference signals for characterization and verification of your devices.
  • Enhance component testing with virtually distortion-free test signals.
  • Evaluate receiver tolerance by creating calibrated additive signal impairments.
  • Accelerate the process with a user interface featuring tree-style navigation and graphical signal configuration.
  • Stay at the forefront in wireless as we continue our first-to-market track record of support for new and evolving standards.
PathWave Signal Generation software with compatible hardware

Eligible Products

Featured Resources

Show more

Need help choosing a bundle?

Italy