Why Bundle?

Keysight offers preconfigured hardware and software bundles to help you make measurements faster without impacting your budget. These optimized hardware and software bundles save you time and money and let you quickly configure your Keysight test equipment. This leaves you more time for development to get your product to market quickly.

Vector Network Analyzer Bundles

Vector network analyzer (VNA) bundles provide the perfect match of hardware and software for your component measurement applications. Whether you need a portable, low-cost instrument or a high-performance benchtop instrument with an integrated user interface, you can achieve maximum savings. The VNA bundles give you everything you need to start component characterization, from basic antennas and filters with the good bundle to amplifiers, mixers, and more with the best bundle.

Bundle option USB savings USB VNA Benchtop savings Benchtop VNA
Good 34% P5000A 30% E5080B
Better 34% P5022A 30% E5080B
Best 35% P5024A 32% E5080B

Keysight offers a consistent and reliable measurement solution across your product design life cycle with scalable hardware and expandable software. Find the right bundle for your need, and pair it with a complimentary 30-day trial of network analyzer software.

Microwave Analog Signal Generator Bundles

Keysight's microwave analog signal generators play an essential role in today’s most advanced measurement systems. They provide the signal purity, output power, and modulation you need to keep pushing the envelope. Learn more in the configuration guide.

Bundle option Discount Features included
Good 15% N5173B EXG up to 40 GHz
High-output-power option 1EA
Narrow pulse modulation
Fast switching
Better 20% N5183B MXG up to 40 GHz
High-output-power option 1EA
Narrow pulse modulation
Fast switching
Best 25% E8257D up to 67 GHz
High-output-power option 1EU
Narrow pulse modulation
Improved harmonics below 2 GHz

Complete your signal generation solution with a complimentary 30-day trial of PathWave Signal Generation software.

Signal Analyzer and Signal Generator Bundles

With RF hardware and software bundles ranging from general-purpose configurations to more advanced application-specific options, there's no need to spend valuable development time selecting hardware.

Save time and money with the following choices of high-value signal analyzer hardware bundles or signal generator hardware and software bundles.

Bundle Discount Signal analyzer bundles Signal generator bundles
Good 15% N9010B
N5172B
N5182B
Better 20% N9020B
N5172B
N5182B
Best 25% N9020B
N5172B
N5182B


Each discount level has several options to give you the maximum flexibility to fit your test needs. See the configuration guide for all inclusions. To complete your RF measurement solution, download Keysight's PathWave 30-day trial software license.

Oscilloscope Hardware and Software Bundles

Don't let tight budget and design constraints keep you from tackling your toughest design challenges. Keysight's Good, Best, Best bundles for our MXR B-Series Oscilloscopes combine our most popular software capabilities with our uncompromising hardware to offer convenient and affordable bundles of test capabilities upon purchase.

Choose any MXR B-Series oscilloscope with 1 GHz or greater of bandwidth and add one of the following packages to create a bundle. By taking advantage of these bundles, you can save up to 30% off the total price. Find out more information in this flyer.

 

Bundle Component

Description

Good

Better

Best

MXR1xx/2xx/4xx/6xxB

MXR oscilloscopes, >1 GHz

X

X

X

MXR000-MSO

16-channel logic analysis

X

X

X

D9010LSSP

Low-speed serial protocol package X X X

MXR000-400

400 Mpts/ch memory
  X X
MXR000-GIG 1.6 Gpts combined flexible memory    

X

MXR001-01T

1 TB removable SSD

 

 

X

MXR000-160

Real-time spectrum analysis, 160 MHz

 

 

X

 

Savings (% off)

20%

25%

30%

 

 

MXR108A

Essential RF Signal Analyzer and Signal Generator Bundles

Our valued signal analyzer and signal generator bundles provide an easy-to-use, solid foundation for accurate, cost-effective testing in general-purpose applications. Learn more in our CXA and CXG configuration guides.

Bundle
Option
Discount CXA featured included CXG features included
Good 10% Frequency range, 3 GHz
Preamplifier, 3 GHz
Fine resolution attenuator
Precision frequency reference
Frequency range, 3 or 6 GHz
RF bandwidth, 60 MHz
Waveform memory size, 32 Megasamples 
Better 15% Frequency range, 7.5 GHz
Preamplifier, 7.5 GHz
Fine resolution attenuator
Precision frequency reference
Frequency range, 3 or 6 GHz
RF bandwidth, 120 MHz
Waveform memory size, 32 Megasamples
Best 20% Frequency range, 26.5 GHz
Preamplifier, 26.5 GHz
Fine resolution attenuator
Precision frequency reference
Frequency range, 6 GHz
RF bandwidth, 120 MHz
Waveform memory size, 512 Megasamples
AM, FM, phase modulation
Waveform license 5-pack

To complete your RF measurement solution, view PathWave Signal Generation and X-Series Measurement Applications.

Related Products

Resources

Need help choosing a bundle?

Netherlands