40 GHz

The AP5041A G3 vector signal generator is a single-channel, ultra-agile vector signal generator with a high-performance internal I/Q modulator.

prod_image
  • Maximum frequency

    40 GHz

  • Phase noise @1 GHz (20 kHz offset)

    -145 dBc/Hz

  • Maximum modulation bandwidth

    400 MHz

  • Harmonics @ 1 GHz

    -45 dBc

  • Output power @1 GHz

    18 dBm

  • Frequency switching speed

    2 µs

  • Number of outputs

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Single-channel, fast-switching vector signal generator

Enable outstanding ultra-fast continuous wave (CW) frequency sweeping, chirping, intra-pulse modulation, frequency hopping, and pulse shaping, all with very low phase noise. A high-performance internal I/Q modulator enables customized modulation waveforms and supports dedicated modulation schemes, including avionics modulation.

  • 400 MHz signal modulation bandwidth with built-in support for common vector modulation schemes
  • Direct support for the controlled injection of additive white Gaussian noise (AWGN) into the signal path
  • Outstanding signal purity of modulated signals: lowest phase noise (-145 dBc/Hz at 1 GHz and 20 kHz offset), low spurious, and excellent harmonic rejection
  • Full set of built-in analog modulations like AM, FM, PM, Pulse
  • Ultra-narrow pulse trains (< 5 ns), linear and non-linear pulsed frequency chirps
  • Built-in digital modulation schemes like FSK, PSK, ASK, QAM
  • Ultra-fast frequency hopping and sweeping capability 

PathWave Signal Generation Software

PathWave signal generation software is a flexible suite of signal-creation tools that can reduce your time spent on signal simulation. The software’s performance-optimized reference signals — validated by Keysight — enhance the characterization and verification of your devices.

  • Extend your reference plane
  • Validate your component, transmitter, and receiver testing
  • Ensure your designs meet the latest standards

Frequently Asked Questions