Highlights

Automotive Ethernet Conformance Test Software for a High Performance Oscilloscope

Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. The Automotive Ethernet standard enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.

Unlike CAN, LIN, Automotive Ethernet demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between Automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. Now available for data rates up to 10Gbps. The automotive Ethernet test solution AE6000T offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.

The AE6920T automotive Ethernet Tx compliance software covers 2 standards and 6 data rates in one solution:

  • IEEE 10BASE-T1S, 100BASE-T1,1000BASE-T1, 2.5GBASE-T1, 5GBASE-T1 and 10GBASE-T1
  • OPEN Alliance TC14, TC1, TC8, TC12, TC15

Key Capabilities

  • Automated set up ensures result repeatability
  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
  • Comprehensive reports give you the test configuration, measurements made, pass / fail status, margin analysis, and waveforms
  • Perform repeatable results with Keysight oscilloscopes

Ordering Information

  • Software licenses are available either as node-locked, transportable, USB, or floating
  • Licenses are available for purchase with 6-, 12-, 24- or 36-month support
  • Software supports Infinium UXR-Series oscilloscopes

Key Specifications

Data Rate
10 Mbps - 10 Gbps
Measurement Type
Transmit (Tx)
Speed
10 Gbps
Technology
Automotive Ethernet
Type
Software Application
Data Rate
Measurement Type
Speed
Technology
Type
10 Mbps - 10 Gbps
Transmit (Tx)
10 Gbps
Automotive Ethernet
Software Application
View More
Data Rate:
10 Mbps - 10 Gbps
Measurement Type:
Transmit (Tx)
Speed:
10 Gbps
Technology:
Automotive Ethernet
Type:
Software Application

Free Trials

Get a 30-day trial license for AE6920T.

Featured Resources for AE6920T Automotive Ethernet Tx Compliance Software

View All Resources

View All Resources

Want help or have questions?