Können wir Ihnen behilflich sein?
Pulse Amplitude Modulation (PAM)
4-level
PAM (PAM4) multilevel signaling is an evolution from the traditional two state
non-return-to-zero (NRZ) modulation. PAM4 effectively doubles the data rate for
a link bandwidth at the expense of reduced signal to noise ratio (SNR). PAM4 is used in 400GE, 800GE, and 1.6T
Ethernet as well as PCIe 6.0® and other serial data standards.
PAM4 Design and Simulation
Conventional signal impairments such as jitter, noise, channel loss, and intersymbol interference (ISI) behave differently in PAM4 designs. You need to understand the complex specifications of the latest data standards and simulate your design using device models and reference channels to analyze its performance and compliance to the standards before prototyping. We can help you save significant design time and minimize the effects of unexpected impairments.
This is a modal window.
This is a modal window.
PAM4 Transmitter and Receiver Test
PAM4 designs are far more susceptible to noise than NRZ designs, since four signal levels are packed into an amplitude swing of two. You must perform new transmitter (Tx) test measurements, such as signal to noise and distortion ratio (SNDR) and output jitter, to characterize your PAM4 transmitter devices. Forward error correction (FEC) is used to correct channel errors in PAM4 links and must be considered in PAM4 receiver (Rx) testing. We can help you address these new PAM4 physical layer test challenges to ensure your devices' compliance with the latest industry standards.
PAM4 Channel Characterization
This faster rise time of high data rate PAM4 signals creates larger reflections at impedance discontinuities and degrades the signal quality at the end of the channel. As a result, you need to account for signal degradation due to physical layer components such as printed circuit board traces, connectors, cables, and integrated circuit (IC) packages when testing the performance of your PAM4 devices. We can help you characterize PAM4 channel effects to ensure the signal integrity of your 800G, 1.6T, and PCIe 6.0 devices.
Frequently Asked Questions - PAM4
Want help or have questions?