What are you looking for?
N5511A Phase Noise Test System
Fast and flexible noise measurement at the limit of physics
Starting from
Already own a phase noise test system?
Trade-in your current phase noise test system or a competitor's model and get credit up to 100% towards a new one
Highlights
Designed for Phase Noise Test System Power Users
The Keysight N5511A phase noise test system (PNTS) lets you measure at the limits of physics with readings down to kT (-177 dBm/Hz). The N5511A PNTS is a replacement for the gold-standard Keysight E5500 phase noise measurement system and is designed to meet the needs of phase noise power users.
- Designed for phase noise power users at the high end of the market
- Flexible architecture lets you integrate exceptional reference sources — yours or ours — and confidently solve specific challenges faster
- Multi-segment hardware cross-correlation in field programmable gate array (FPGA)
- Absolute and residual phase noise using the phase detector (quadrature) method and cross-spectral averaging (crosscorrelation) for sensitivity down to the kT thermal phase noise floor (-177 dBm/Hz)
Most Flexible Measurement Solution
The N5511A PNTS modular instrument architecture takes advantage of standalone instrumentation for superior frequency offset range, broadest capability, best sensitivity, and excellent overall value for phase noise measurements. It can accept any reference source that is electronically frequency tunable — so you can get better performance as newer and higher performance signal generators come to market.
Key Specifications
Interested in a N5511A?
Extend the Capabilities
Featured Resources
Want help or have questions?