What are you looking for?
Automotive SerDes and other Protocols
Ensure interoperability, data and network integrity for in SerDes automotive in-vehicle communications
Standardized Automotive SerDes Joins Other Technologies Solutions For In-Vehicle Network Communications
The Automotive industry is adding more complexity with more and more ADAS sensors and systems and at the same time trying to simplify the networks that carry the data within the vehicle. Higher bandwidth and lower latency networking will play a critical role in addressing time-sensitive and complex automotive technologies to come like Automotive Ethernet and standardized Automotive SerDes, however there will undoubtedly be a place for the lower speed serial protocols like CAN, LIN, CAN-FD, FlexRay, MOST and the newly released CAN-XL. As an active member of the standards bodies Keysight automotive SerDes solution experts are ready to help you address interoperability, data integrity and network integrity testing needs.
Highspeed SerDes is a common connection for automotive high-resolution, in-vehicle displays such as infotainment or back up cameras. It is a point-to-point architecture with high bandwidth, low baud rates and high orders of modulation employed. Read more in Keysight recent blog to understand how SerDes in automotive enables ADAS cameras and sensors.
Find the Automotive SerDes Solution That is Right For You
Related Use Cases
Extend Your Capabilities With The Right Tools
Technology is constantly changing. So too are the requirements engineers face. Get more functionality out of your existing hardware today by complementing it with the right accessories to improve productivity and accelerate your product development.
See compatible Media Converters and Data Loggers.
Protect Your Innovation Investment
Automotive SerDes Test Featured Resources
Want help or have questions?