What are you looking for?
W281ES In-line Coaxial-to-Waveguide Adapter, Ruggedized 1.0 mm (f) to WR-10, 75 to 110 GHz
Connect ruggedized 1.0 mm connector ports to 75 GHz to 110 GHz operational waveguide devices using this 1.0 mm (f) to WR-10 adapter.
Starting from
The Keysight W281ES In-line ruggedized 1.0 mm (f) - to- WR-10 waveguide adapter offers a way of interconnecting a ruggedized 1.0 mm connector port to a waveguide device in W-band, 75 GHz to 110 GHz.
HIGHLIGHTS
- Ruggedized 1.0 mm female connector for use with a measurement instrument with a ruggedized 1.0 male connector
- W-band, 75 GHz to 110 GHz
- Return loss: >=16 dB (20 dB typical)
- Insertion loss: <=0.8 dB (0.6 dB typical)
The Keysight W281ES In-line ruggedized 1.0 mm (f) - to- WR-10 waveguide adapter offers a way of interconnecting a ruggedized 1.0 mm connector port to a waveguide device in W-band, 75 GHz to 110 GHz. The waveguide port of the adapter is equipped with a metrology grade interface that includes an outer anti-cocking ring for repeatable connections and precision alignment holes above and below the broad wall of the waveguide opening to provide more accurate alignment for connecting calibration standards.
Learn more about latest information on Keysight waveguide adapters.
Extend the Capabilities of Your Product
Want help or have questions?