What are you looking for?
S970902B Spectrum Analysis for P50xxB up to 9 GHz
no image available
Add spectrum analysis to your P50xxB Streamline series vector network analyzer
Starting from
Add spectrum analysis to your P50xxB Streamline series vector network analyzer
Highlights
Add High-Performance Spectrum Analysis to your P50x2B Streamline Series Vector Network Analyzer
- Fast spurious searches up to 9 GHz
- Efficient multi-channel spectrum analysis with internal swept-signal generators
- Very accurate in-fixture and on-wafer spectrum measurements using VNA calibration
- Fast and accurate Noise Power Ratio (NPR) measurements
The S970902B spectrum analysis adds high-performance analysis to the P5002B and P5022B Streamline Series Vector Network Analyzers (VNA). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over a broad frequency range. Make simultaneous spectrum measurements using multiple test and reference receivers. Increase the efficiency of spurious signals measurements emanating from mixers and frequency converters using the multi-channel SA with internal swept-signal generators. The SA application employs source-power and receiver-response calibration and fixture de-embedding for in-fixture and on-wafer spectrum measurements with the highest level of accuracy.
Achieve accurate and fast noise power ratio (NPR) measurements by setting up and controlling external signal generator/arbitrary waveform generators and calibrating the flatness of a wideband signal and distortion signals in notches.
The installed SA license or the stop frequency of the instrument, whichever is smaller, determines the upper-frequency range of the SA application.
Extend the Capabilities of Your Product
Want help or have questions?