Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P9377B Streamline Vector Network Analyzer, 100 kHz to 44 GHz, 2-port
Compact, faceless, vector network analyzer (VNA). Affordable full two-port VNA which dramatically reduces your size of test. Up to 44 GHz.
Starting from
Compact, faceless, vector network analyzer (VNA). Affordable full two-port VNA which dramatically reduces your size of test. Up to 44 GHz.
Highlights
Carry this Affordable, Compact VNA with One Hand
- 2-port, 100 kHz to 44 GHz
- Balance performance and cost
- Improve throughput with fast Thunderbolt 3 interfaces
- Share the portable VNA with other teams and locations
- Extend the number of test ports by cascading two VNAs
- Measure with the same GUI, SCPI commands, and measurement science as Keysight’s trusted high-performance VNAs
- Calibrate quickly with Keysight Electronic Calibration (ECal) modules
Extend the Capabilities of Your Product
Want help or have questions?