Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MSOS054A High-Definition Oscilloscope: 500 MHz, 4 Analog plus 16 Digital Channels
The MSOS054A S-Series oscilloscopes have 500 MHz of bandwidth, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter
Starting from
The MSOS054A S-Series oscilloscopes have 500 MHz of bandwidth, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter.
HIGHLIGHTS
- 500 MHz bandwidth (upgradable)
- 4 analog plus 16 digital channels
- achieve up to 16 bits of vertical resolution with our advanced system architecture
- capture a longer signal trace with 20 GSa/s maximum sample rate and 100 Mpts/channel of standard memory
- Get superior signal integrity with an average system effective number of bits (ENOB) of 8.1 bits at full bandwidth
- Gain increased usability with the multi-touch supported 15-inch capacitive touch screen and solid state drive for fast boot and reliability
- Access a wide range of protocol, compliance, and analysis software
What's included:
- four N2873A 500-MHz passive probes
- probe accessory pouch
- Keysight I/O libraries suite
- localized power cord, front panel cover
- 8 GHz BNC calibration cable
- keyboard and mouse
- user guide and programmer’s guide ship on oscilloscope drive
- service guide available on Keysight.com
- 16-channel flying lead set logic probe, MSO cable, and MSO calibration fixture
- Download BenchVue Basic app for free to control your instruments
Extend the Capabilities of Your Product
Want help or have questions?