Highlights

 Extremely Dense 8-Bit High-Speed Digitizer

The Keysight M9709A provides 32 synchronous channels of 1 GS/s sampling in a single-slot AXIe format. This digitizer / data acquisition (DAQ) system is ideal for high-channel-density applications in advanced physics experiments and aerospace & defense. You can combine up to three M9709A digitizers in an M9505A 5-slot AXIe chassis management system.

  • 32 channels of DC to 500 MHz input frequency range with 8-bit resolution
  • Up to 1 GS/s sampling rate
  • Multi-module processing synchronization
  • Onboard FPGAs for real-time processing
  • Large 16 GB DDR3 memory enables long acquisitions
  • Selectable 250 mV to 5 V input full-scale range (FSR)
  • Support for Windows and Linux

Multichannel DAQ with M9505A

The M9709A occupies a single slot of an AXIe chassis. The data acquisition (DAQ) architecture is modular and extensible to provide a fully operational multichannel system in a compact format. Configurations include:

  • One M9709A digitizer in the M9502A 2-slot AXIe chassis delivers a 32-channel 8-bit system
  • Three M9709A digitizers in the M9505A 5-slot AXIe chassis deliver a 96-channel 8-bit system
M9709A in the M9505A chassis

Key Specifications

ADC Resolution
8 bits
Form Factor
AXIe
Max. Memory
16 GB
Number of Channels
32
Max Sample Rate
1 GS/s
Maximum Bandwidth
500 MHz
ADC Resolution
Form Factor
Max. Memory
Number of Channels
Max Sample Rate
Maximum Bandwidth
8 bits
AXIe
16 GB
32
1 GS/s
500 MHz
View More
ADC Resolution:
8 bits
Connector Type:
SMC
Form Factor:
AXIe
Max. Bandwidth:
500 MHz
Max. Memory:
16 GB
Max Sample Rate:
1 GS/s
Maximum Bandwidth:
500 MHz
Maximum Vertical Resolution:
8 bits
Module Type:
Digitizer
DAQ
Number of Channels:
32
Platform:
AXIe

Interested in a M9709A?

Want help or have questions?