M9383B VXG-m Microwave Signal Generator
Reliable performance, general purpose test capability
Starting from
Highlights
Leading the Way in Millimeter-Wave Testing
The M9383B VXG-m is the industry's first dual-channel microwave signal generator providing up to 44 GHz frequency
- Wide RF bandwidth (2 GHz)
- High output power to compensate for system loss and enable 5G power amplifier and over-the-air (OTA) testing
- Phase coherent local oscillator (LO) and baseband synchronization for multiuser or beamforming MIMO OTA testing
- PathWave Signal Generation software supports application-specific and custom signal creation
- 3GPP 5G NR standard-compliant signals with channel coding and multi-antenna port support
Address the Most Demanding Wideband Millimeter-Wave Applications
Keysight's VXG signal generators offer a range of advanced features.
- Optimize measurement integrity and minimize uncertainty for wide bandwidths at millimeter-wave frequencies
- Experience a streamlined graphical user interface for 5G NR when creating standard-compliant test signals
- Choose from two convenient form factors with identical performance — multi-touch benchtop or PXI
Key Specifications
Frequency
44 GHz
Output Power @1 GHz
+20 dBm
Frequency Switching (Typical)
28 ms
Harmonics @1 GHz
-46 dBc
Phase Noise @1 GHz (20 kHz offset)
-137 dBc/Hz
Type
Vector
Frequency
Output Power @1 GHz
Frequency Switching (Typical)
Harmonics @1 GHz
Phase Noise @1 GHz (20 kHz offset)
Type
44 GHz
+20 dBm
28 ms
-46 dBc
-137 dBc/Hz
Vector
View More
Bandwidth Options:
2 GHz
Baseband Generator Mode:
Waveform Playback
Form Factor:
Modular
Frequency:
44 GHz
Frequency Options:
44 GHz
Frequency Switching (Typical):
28 ms
Harmonics @1 GHz:
-46 dBc
Max. Bandwidth:
2 GHz
Maximum Bandwidth:
2 GHz
Maximum Frequency:
44 GHz
Maximum Modulation Bandwidth:
2 GHz
Maximum Output Power:
20 dBm
Non-Harmonics @1 GHz:
-50 dBc
Output Power @1 GHz:
+20 dBm
Performance Level:
◆◆◆◆◆◇
Phase Noise @1 GHz (10 kHz offset):
-137 dBc/Hz
Phase Noise @1 GHz (20 kHz offset):
-137 dBc/Hz
Sweep Mode:
n/a
Type:
Vector
Waveform Playback Memory:
1024 MSa
Eliminate Uncertainties From Your Test Results With A Reliable Signal Source
In the race to get to market faster, you need test results you can trust. Selecting the right, reliable instrument for the job can make a difference.
A Keysight test expert describes the fundamentals of signal generators in the white paper, below. It will help you make an informed choice when selecting your next source.
Interested in a M9383B?
Extend The Capabilities
Featured Resources
Want help or have questions?