Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9164A 2X16 PXIe Switch Matrix, 300 KHz to 6.5 GHz
M9164A 2X16 PXIe switch matrix, 300 KHz to 6.5 GHz is a full cross-bar switch matrix that provides a switch based multiport VNA solution
Starting from
Highlights
Features and performance characteristics
- 300 KHz to 6.5 GHz, 2X16 full-cross bar switch matrix – solid state switch
- Fast switching speed with an ultra-long cycle life, reduces total cost of test
- Unmatched isolation minimizes cross talk in high density ATE systems
- Build-in temperature stability
Functionality
- Route RF and microwave signals in automated test applications
- Flexibility to build switch matrix as desired, hence a low-cost solution
M9164A 2X16 PXIe switch matrix, 300 KHz to 6.5 GHz is a full cross-bar switch matrix that provide a switch based multiport VNA solution in the form of PXIe involving larger scale of multi-DUT or multiport measurement such as 5G massive MIMO antenna measurement and others
Key Specifications
Configuration
2X16 full cross-bar
ConnectCheck
2X16 full cross-bar
Form Factor
PXIe
Modular
Frequency
3.1 GHz - 18 GHz
Frequency Range
n/a
Maximum Frequency
6.5 GHz
Configuration
ConnectCheck
Form Factor
Frequency
Frequency Range
Maximum Frequency
2X16 full cross-bar
2X16 full cross-bar
PXIe
Modular
3.1 GHz - 18 GHz
n/a
6.5 GHz
View More
Configuration:
2X16 full cross-bar
ConnectCheck:
2X16 full cross-bar
Form Factor:
PXIe
Modular
Frequency:
3.1 GHz - 18 GHz
Frequency Range:
n/a
Maximum Frequency:
6.5 GHz
Module Type:
Solid State Switch Matrix
Number of Channels:
128
Platform:
PXIe
Ports:
16
Switch Configuration:
2-Wire
Switch Type:
Matrix Switch
Type:
PXIe Solid State Switch Matrix
Interested in a M9164A?
Extend the Capabilities for Your 2X16 PXIe Switch Matrix, 300 KHz to 6.5 GHz
Want help or have questions?