Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9130A PXI SPDT Switch: 26-ch, 2A, Armature Relays
26-channel SPDT general purpose switch with durable armature switches
Starting from
Highlights
26 Independent, Single-pole, Double-throw Switches in a Single PXI Module
The M9130A provides 26 independent, single-pole, double-throw (Form C) switches in a single PXI module. Use this switch to cycle power to your device under test or actuate external power relays and solenoids. The armature relays handle up to 60W power and 6A pulsed carry current. Choose from the durable connector block or standard cable connections.
- General purpose switching to control external devices or switch in loads or power supplies
- 26-channel SPDT switch
- 2A switch/carry current
- 60W max power
- Durable, armature relays
- 2A carry current
- Software drivers: Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW
Key Specifications
Frequency Range
DC to 40 GHz
Inputs/Outputs
0 - 50 Volts
51 - 125 Volts
Module Type
General Purpose
Number of Channels
4
Switch Configuration
Dual Transfer
Switch Type
RF Coaxial Switch
Frequency Range
Inputs/Outputs
Module Type
Number of Channels
Switch Configuration
Switch Type
DC to 40 GHz
0 - 50 Volts
51 - 125 Volts
General Purpose
4
Dual Transfer
RF Coaxial Switch
View More
Frequency Range:
DC to 40 GHz
Inputs/Outputs:
0 - 50 Volts
51 - 125 Volts
Module Type:
General Purpose
Number of Channels:
4
Switch Configuration:
Dual Transfer
Switch Type:
RF Coaxial Switch
Standard Configurations
Prev
PXI SPDT Switch: 26-ch, 2A, Armature Relays
Applications
- General purpose switching to control external devices or switch in loads or power supplies
Functionality
- 26-channel SPDT switch
- 2A switch/carry current
- 60W max power
Performance characteristics
- Durable, armature relays
- 2A carry current
Next
Interested in a M9130A?
Extend the Capabilities
Featured Resources
Related Products
Want help or have questions?