What are you looking for?
F9860000A Channel Studio
Channel Studio is a state-of-the-art radio propagation channel modeling software for real-time testing and performance evaluation of devices, radio systems, and transceivers.
Starting from
Highlights
Channel Studio provides advanced radio channel modeling for:
- Real-time testing and performance evaluation of devices, radio systems, and transceivers with a channel emulator platform
- Wireless link and system level simulation software
Compatible hardware platforms:
- PROPSIM F64
- PROPSIM FS16
Applications:
- Cellular technologies from 2G to 5G
- Wireless LAN up to 802.11 ax/be
- Vehicle-to-vehicle, device-to-device
- Airborne and satellite communications
- 5G Non-Terrestrial Networks
- MANET and mesh networks
- RF Field-to-Lab
Geometric Channel Modeling
The F9860000A Geometric Channel Modeling (GCM) tool allows you to set up a virtual environment where all transmitters and receivers have a physical location and RF characteristics. Their location, speed, and orientation are dynamic in order to move the radios according to predefined paths with various speeds and orientations.
The GCM tool offers an intuitive and fast way to create dynamic test scenarios. With a couple of mouse clicks, you can add and remove radios and define interlinking conditions between any of the radios. The additional antenna array tool allows simulation of any real-life antenna, starting from a simple dipole and ending up with the most complex massive MIMO antenna arrays. The tool supports both cabled and OTA (Over-the-Air) test scenarios.
RF Field-to-Lab Channel Modeling
With the F9860200A Channel Studio RF Field-to-Lab tool, you can easily bridge the gap between lab and field testing under realistic air-interface conditions through seamless real-world representation of the environment. This process accelerates the validation of wireless devices and network equipment. The RF Field-to-Lab tool offers a repeatable and realistic lab-based test method that enables you to cost-effectively and quickly verify multiple designs or multiple revisions of a single design. You can also build a library of RF Field-to-Lab test cases containing data measured in various locations around the world.
The RF Field-to-Lab tool imports radio channel parameters (e.g. Cell ID, RSRP, SNR, and MIMO correlation) from the measurement files to create a channel model for the channel emulator. The RF Field-to-Lab tool delivers reliable replication of recorded field conditions without the need for additional modeling or user input.
WLAN Channel Modeling
Today's chipset- and device manufacturers and test labs are validating the performance of new WLAN 802.11ax and 802.11be advanced features under standardized IEEE propagation channel conditions.
The F9860300A Channel Studio WLAN Modeling tool is an easy to use application for generating standard 802.11 channel models. It supports single- and multi user MIMO for different antenna configurations.
TDL Modeling
The F9860400A Channel Studio TDL Modeling tool (TDL tool) is a comprehensive application for creating custom fading models. The generated models can be used in a broad range of applications, including cellular wireless communications, defense, broadcasting, and general-purpose communication link and receiver testing.
The TDL modeling tool is optionally available in the M9484C VXG Vector Signal Generator and the E7515B UXM 5G Wireless Test Platform products. The TDL tool is part of the PROPSIM Standard Tools software.
All the fundamental fading profile parameters are available in a simple and intuitive user interface. The TDL tool is fast, easy-to-use, and supports several Keysight product platforms.
Related Products
Want help or have questions?