4-Module ICT System, i307x Series 6

The E9903G 4-Module In-Circuit Test (ICT) System supports up to 5184 nodes, Series 6 executes digital testing up to 4x faster while the overall physical footprint is 38% smaller.

prod_image
  • Fixture actuation

    Vacuum

  • Maximum node count

    5184

  • System width

    1490 mm

  • Maximum parallel testing

    4

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Maximum node count: 5,184
  • Maximum channel count: 1,152
  • Footprint: 1.49 m x 0.94 m or 4.89’ x 3.08’
  • Maximum number of modules: 4

Stay Connected. Evolve Continuously

Keysight's family of i3070 Series 6 In-Circuit Test (ICT) systems are built on a proven technology foundation, and they improve test efficiency with time-tested software, hardware, and programmability. I3070 Series 6 ICT tester supports a wide range of printed circuit board assembly (PCBA) sizes for applications including IoT and 5G, as well as automotive and energy. The i3070 features a unique design that delivers the shortest signal path between measurement circuitry and devices under test to minimize undesired effects from parasitic capacitance, improve immunity to crosstalk, and eliminate stray signal coupling effects, delivering consistent and repeatable measurements. The Series 6 is fully backward compatible with previous systems and makes highly repeatable measurements.

i3070 Series 6 ICT offers customers:

  • Improved test efficiency with >40% faster Silicon Nails / Boundary-Scan testing and >6% faster overall testing on most PCBAs
  • 100% backward compatibility guarantees minimal downtime for installation and complete code compatibility
  • Certified machine-to-machine (M2M) capabilities such as IPC Connected Factory Exchange (IPC-CFX) and IPC-HERMES-9852 standards offer increased operation efficiency, greater test data insights, shorter response times, and reduced operating expenses.
  • Modern software licensing demystifies license costs, centralizes license management, and scales to meet production demand.
  • The new i3070 Series 6 in-circuit test platform provides transportable test capabilities and adds advanced Industry 4.0 technology to deliver high yield, fast throughput, and operational efficiency for our top-tier printed circuit assembly manufacturing customers.