What are you looking for?
E36312A 80W Triple Output Power Supply, 6V/5A, 25V/1A, 25V/1A
80W Triple Output Power Supply, 6V, 5A & 2X 25V, 1A
Starting from
The Keysight E36312A is a programmable 80 watt-triple output DC power supply with LAN and USB interfaces. GPIB interface is available as an option.
Highlights
Output Rating- 80 W
- Output 1: 0 to 6 V, 0 to 5 A
- Output 2: 0 to 25 V, 0 to 1 A
- Output 3: 0 to 25 V, 0 to 1 A
Programming Accuracy ±(% of output + offset)
- Voltage: 0.03% + 2 mV, 0.03% + 5 mV, 0.03% + 5 mV
- Current: 0.04% + 3 mA, 0.04% + 2 mA, 0.04% + 2 mA
Ripple & Noise (20 Hz to 20 MHz)
- Normal Mode Voltage: <350 µVrms/ 2 mV p-p, <350 µV rms/2 mV p-p, <350 µV rms/2 mV p-p
- Normal-mode current: <2 mA rms, <1 mA rms, <500 µA rms
Readback Accuracy ±(% of output + offset)
- Voltage: 0.04% + 2 mV, 0.04% + 5 mV, 0.04% + 5 mV
- Current: 0.04% + 3 mA, 0.04% + 3 mA, 0.04% + 3 mA
- Low Range Current, 20 mA: 0.25% + 80 uA
The E36312A Series triple output power supply is ready for your bench application. With low output ripple/noise and accurate voltage/current measurements, you can test with confidence. You have access to advanced features such as data logging, output sequencing, list mode, and output coupling. For higher power and similar features, see the E36313A (160 W) model. For a more economical power supply with a basic feature set, see the E36311A (80 W).
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?