What are you looking for?
DSOX4WAVEGEN2 WaveGen Built-in Dual-chan Function and Arbitrary Waveform Generator for 4000 X-Series Oscilloscopes
You can use the built-in waveform editor to create custom waveforms to output on the WaveGen of the scope. You can also capture a known good or golden waveform on a scope channel and save that to the ARB and generate it through BNC output.
Starting from
Highlights
-10 bits, 100 MSa/s, 8 kpts, DDS technology
-Waveforms include:
- Sine wave, square wave (with variable duty cycle), ramp, pulse (with variable pulse width), DC, noise, sine cardinal, exponential rise, exponential fall, cardiac, Gaussian
- Amplitude and Frequency modulation capability
- Arbitrary waveform generation
- Store scope waveforms directly into WaveGen AWG memory with one button press
-Create/edit AWG waveforms using built-in editor
- Add noise and glitches
- Change amplitude, frequency, and offset
- Quickly test the margins of your designs using real-world signals
-Internal memory and USB thumb drive save/recall
The InfiniiVision 4000 X-Series offers a 20-MHz built-in dual-channel function/arbitrary waveform generator. Ideal for education teaching labs, or R&D labs, where bench space and budget are at a premium, the 20-MHz built-in function/arbitrary waveform generator provides standard stimulus output waveforms to your device under test as well as user-definable frequencies, amplitudes, offset, pulse widths, modulation and arbitrary waveform capability. WaveGen’s outputs are routed to two BNCs on the front panel of the oscilloscope below the display.
You can use the built-in waveform editor to create custom waveforms. It is also possible to capture a known good or golden waveform on a scope channel and then automatically save it as an arbitrary waveform for re-generation. Rethink how you test your designs by using real-world signals to test your margins to the breaking point.
This WaveGen option works with all InfiniiVision 4000 X-Series 2-channel and 4-channel DSO and MSO models.
Free Trials
Get a 30-day trial license for DSOX4WAVEGEN2.
The WaveGen Built-in Dual-Channel Function Generator option is enabled with a license file on the Keysight InfiniiVision 4000 X-Series oscilloscopes, so there are no setup files to download and install.
Interested in a DSOX4WAVEGEN2?
Extend the capabilities for your WaveGen built-in dual-chan function and arbitrary waveform generator for 4000 X-Series Oscilloscopes
Featured Resources for DSOX4WAVEGEN2 WaveGen built-in dual-chan function and arbitrary waveform generator for 4000 X-Series Oscilloscopes
Want help or have questions?