The DS1010A Precision XYZ Stage is the default XYZ stage for various Keysight hardware components which need accurate positioning above the device under test.

Highlights

The DS1010A Precision XYZ Stage is the default XYZ stage for various Keysight hardware components which need accurate positioning above the device under test.

  • Three high-precision stages with a small step size, small backlash, and small yaw
  • Surface-ground steel carriage and high-precision screw pitch
  • Base frame allows maximum flexibility for mounting device under test, from small smart cards to large printed circuit boards with significant height
  • Frame holds XYZ stages in a fixed position during load and temperature changes

Extend the Capabilities of Your Product

Want help or have questions?

Israel