What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
CX1152A Digital Channel, 10 MΩ Input, ±25 V, 8 Channel
Provides 8-channel digital trigger for evaluating low power devices with digital I/Os
Starting from
Provides 8-channel digital trigger for evaluating low power devices with digital I/Os
HIGHLIGHTS
- 8-channel digital trigger input for CX3324A Device Current Waveform Analyzer
- Input impedance: 10 MΩ
- Input dynamic range: ±25 V
- Maximum input voltage: ±40 V
The CX1152A Digital Channel provides 8-channel digital trigger for the CX3300 Device Current Analyzer series, which is useful when a low power device with digital I/Os is evaluated. Only the CX3324A mainframe has the interface of this product. The input impedance of each channel is 10 MΩ in order to minimize the load current from the digital channel.
Extend the Capabilities of Your Product
Want help or have questions?