Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
34161A Accessory Pouch
Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments
Starting from
Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments
Highlights
The Keysight 34161A Cordura® pouch fits on top of the Keysight 34401A and 34420A multimeters, as well as the 34970A and 34972A data acquisition / switch unit. Its dual-zippered compartments can hold manuals, power cords, and other accessories. It will fit most 2-slot, half-rack-sized Keysight instruments.
- Size: 11 inches x 8 inches x 1½ inches
- Material: Cordura®
- Closure: zipper
- Attachment: nylon straps wrap around instrument with velcro closures
Compatibility:
- Keysight 34401A and 34420A DMMs
- Keysight 34970A data acquisition / switch unit
- Keysight 33120A and 33250A sources
- Keysight 53131A, 53132A, and 53181A counters
- Most E3600 power supplies and other 2-slot, half-rack-sized Keysight products
Extend the Capabilities of Your Product
Want help or have questions?