Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11900A Adapter, 2.4 mm (m) to 2.4 mm (m), DC to 50 GHz
Features superior RF performance with >26 dB return loss and -44 dB repeatability
Starting from
Features superior RF performance with >26 dB return loss and -44 dB repeatability.
HIGHLIGHTS
The Keysight 11900A is a metrology-grade, 2.4 mm male-to-2.4 mm male adapter with DC to 50 GHz operation.
Type
- connector type: 2.4 mm (m), 2.4 mm (m)
Superior RF Performance
- return loss: > 26 dB
- repeatability: -44 dB
Features
- electrical length: 12.4 mm (0.49 in)
- overall length: 16.2 mm (0.64 in)
- diameter: 9 mm (0.35 in)
Extend the Capabilities of Your Product
Want help or have questions?